View all encoder readheads A selection of Renishaw readheads for absolute and incremental encoder systems. Can’t see what you’re looking for? Please see Renishaw’s full range of encoder systems. Refine by Motion Linear Partial arc Rotary Encoder type Absolute Incremental analogue 1 Vpp Incremental digital RS422 Readhead series EVOLUTE RESOLUTE ATOM ATOM DX VIONiC TONiC QUANTiC Scale compatibility RESM20 RESM40 RTLA30 RTLA50 RKLF20 RTLF20 RKLF40 RTLF40 RKLC20 RTLC20 RTLC40 RKLC40 Resolution 10 µm 5 µm 1 µm 0.5 µm 0.2 µm 0.1 µm 50 nm 10 nm Readhead termination 9-way D-type connector 15-way D-type connector Top exit 10-way JST connector Unterminated flying lead Interboard connector << Previous1234Next >> Product Unit price Add to cart QUANTiC™ readhead for linear encoders (5 µm resolution, 8 MHz clocked output)Q4BCD30D08E $563.00 VIONiC™ readhead for linear encoders (50 nm resolution, 20 MHz clocked output)V2BCH30D20E $933.00 VIONiC™ readhead for rotary encoder diameters > 135 mm (0.1 µm resolution, 20 MHz clocked output)V2BJY30D20F $909.00 RESOLUTE™ readhead for linear encoders (26-bit BiSS C, 50 nm resolution, 9-way D-type connector)RL26BBT050B30A $1,065.00 RESOLUTE™ readhead for linear encoders (26-bit BiSS C, 50 nm resolution, flying lead)RL26BBT050B30F $1,065.00 RESOLUTE™ readhead for linear encoders (32-bit BiSS C, 50 nm resolution, 9-way D-type connector)RL32BBT050B30A $1,065.00 RESOLUTE™ readhead for linear encoders (32-bit BiSS C, 50 nm resolution, flying lead)RL32BBT050B30F $1,065.00 EVOLUTE™ readhead for linear encoders (26-bit BiSS C, 100 nm resolution)EL26BBB100F30A $1,065.00 EVOLUTE™ readhead for linear encoders (32-bit BiSS C, 100 nm resolution)EL32BBB100F30A $1,065.00 QUANTiC™ readhead for rotary encoder diameters > 135 mm (10 µm resolution, 4 MHz clocked output)Q4BJT30D04F $516.00 << Previous1234Next >> Shopping security Recall your cart